IESNA:LM-63-2002
[TEST]P1296040
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DLD1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3DLD1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]556
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
602.6 602.6 600.5 597.1 592.2 586 578.4 569.4 559.7 548.6
536.8 523.7 511.2 496.6 482.8 468.9 430.1 392 356 321.4
287.5 252.8 220.3 186.3 155.2 125.4 97.7 73.4 54.7 39.5
29.8 24.2 22.2 19.4 17.3 15.2 13.2 11.1 9.7 7.6
6.2 4.8 3.5 2.1 0.7 0
